1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Automatic Continuous Shooting Camera TLC200

Scope

Automatic Continuous Shooting Camera TLC200
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 13,237.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Product name: Camera body
・Number of pixels: 1.3 Mega-pixel
・Focal length: f=3.81mm (35mm film conversion/Approx. 36mm equivalent), F value/F2.8
・Movie format: AVI (without sound)
・Recording number of pixels: 1280 x 720 pixels, 640 x 480 pixels
・Recording medium: SD/SDHC memory card (Compatible up to 32GB)
・Power supply: AA dry cell x 4 pieces (attached), DC5V from micro USB
・Power source operating time: Approx. 4.5 months (1 time per hour)
・Size: 64 x 46 x 106mm
・Weight: Approx 120g
・Accessories: SD memory card 4 GB
・Viewing interval: 1 second - 24 hours (1 second unit)
・Model number: TLC200

 
Part Number
2-9542-01 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 13,237.00

฿ 10,589.60

Scope 1 Piece(s) 19 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 2-9542-01 in the Automatic Continuous Shooting Camera TLC200 series.