Protective Eyeglasses Bolle Smoke 1654202A

Brand :
AS ONE

Caution

    Product Description

    【Product Specifications】
    ・Model number: 1654202A
    ・Lens: Smoke
    ・Weight (g): 36
    ・Material: Lens/PC (polycarbonate), anti-fogging processing, scratch resistance processing, Eye seal/SBR (styrene butadiene rubber)
    ・Impact resistance lens
    ・UV blocking rate: UV385nm/99.99%
    ・ANSI Z87.1‐2010 standard product (clear lens: JIS standard product)

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Protective Eyeglasses Bolle Smoke 1654202A | AS ONE | MISUMI Thailand