1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:30 6/10/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน ตุลาคม 2567 | Notice holiday in October 2024 > คลิก
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Desktop Lathe, Compact Series

Desktop Lathe, Compact Series
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 43,580.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
・ Space-saving for prototype production and alteration.
・ It has a built-in continuously variable transmission control function, a CE-compliant emergency stop switch, and an emergency system linked to the chuck cover.
・ This is a small desktop lathe that can cut non-ferrous metals such as aluminum and brass from resin and wood.

 
Part Number
2-9517-01SALE
2-9517-02SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipAccessories Rotational Speed Part Number Size/weight Main shank Centre Height bed top swing cross slide up swing between hearts automatic feed

฿ 43,580.00

฿ 34,864.00

CUTTING TOOL 1 Piece(s) 19 Day(s) Three-jaw scroll chuck ⌀50 mm (installed on the main body), pin lever, rotation center, turret (installed on the main body), high-speed solid straight sword bitContinuously variable speed 0 to 3800 min⁻¹Compact3 (Main body)433 × 255 × 230 mm/13.5 kgM14×1.0mm55mm110mm54mm150mm-

฿ 102,659.00

฿ 76,994.25

Cutting tool 1 Piece(s) 11 Day(s) Three-jaw scroll chuck ⌀80 mm (already installed), chuck handle, set of 3 reverse jaws, race center (fixed center), dual-sided tool rest (usable up to 8 mm square tool), T-slot nut (M6) × 2 pieces/High speed solid straight sword part-time jobContinuously variable speed 100 to 2000 min⁻¹ (Forward/reverse rotation possible)Compact7 (Main body)640 × 270 × 210 mm/23.0 kgMT‐275mm150mm74mm250mm0.05 mm/rev

Loading...

  1. 1

Basic Information

Power Supply 100V AC 50/60Hz 150W Main shaft through hole ø 10.2mm turret For 8 × 8 mm square