(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
2-9511-05 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Size (mm) |
Intake / exhaust port size | Weight (g) |
Ultimate vacuum | Product detail type | Power Supply | Ventilation Volume (L/min) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 68,075.00 ฿ 51,056.25 |
VACUUM-RELATED PRODUCTS | 1 Piece(s) | 40 Day(s) | 436×239×260 | 1/2 inch | 25000 | 15,000 Pa | 436×239×260mm | Three-phase 200 V | 267/317 (50/60 Hz) |
[Features]
·A dedicated relief valve is set to prevent shut-off operation.
·The air-cooled type does not require cooling water.
·Dry running is possible.
Part Number |
---|
2-9511-05 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Size (mm) |
Intake / exhaust port size | Weight (g) |
Ultimate vacuum | Product detail type | Power Supply | Ventilation Volume (L/min) |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 68,075.00 ฿ 51,056.25 |
VACUUM-RELATED PRODUCTS | 1 Piece(s) | 40 Day(s) | 436×239×260 | 1/2 inch | 25000 | 15,000 Pa | 436×239×260mm | Three-phase 200 V | 267/317 (50/60 Hz) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?