Economy Oil-Sealed Rotary Vacuum Pump 42 (50Hz) /50 (60Hz)

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Achieving pressure: 5Pa
・Power supply: 100VAC 50/60Hz
・Power consumption: 190W
・Power cord length: 2m
・Inlet port size: φ6 mm
・Safety device: Over current protection equipment
・Oil capacity: 320mL
・Weight: 5.3kg
・Accessories: Hexagonal wrench (for oil discharging valve)
・Exhaust speed (L/min): 42 (50Hz)/50 (60Hz)
・Size (mm): 270 x 119 x 216
・Model number: AOP42C