Inspection Lamp BL-8402

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Brightness: 80Lm (lumen)
・Power supply: AAA dry cell x 3 pieces (optional)
・Waterproof specification
・Size (mm): φ25 x 105
・Weight (g): 95
・Model number: BL-8402