(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Oil rotary vacuum pump (two-stage, standard) AVRI series

Oil rotary vacuum pump (two-stage, standard) AVRI series

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 2-928-01

  • Size(mm)
    318×124×234
  • Type
    Two-stage type/Standard
  • Intake port size
    ø 15mm
  • Operating ambient temperature
    5 to 40°C
  • Weight(g)
    9000
  • Noise level
    62 dB or less
  • Product Detail Type
    318×124×234mm
  • Cable Length
    1.5 m (3P plug)
  • Ultimate Pressure (kPa)
    gas ballast closed: 3.5 × 10⁻³, gas ballast open: 10 × 10⁻³
  • Oil Amount
    0.2L
  • exhaust port size
    KF16
  • Power Supply
    100 V AC 50/60 Hz
  • Accessories
    Tube joint ⌀15 (installed), KF16 hoop 216 (installed), KF16 center rest 316 (installed), oil
  • Displacement(l/min)
    30/36 (50/60 Hz)
Part Number
2-928-01 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size
(mm)
Weight
(g)
Product Detail Type Ultimate Pressure (kPa) Oil Amount Displacement
(l/min)

฿ 26,212.00

฿ 20,969.60

LIQUID FEEDER EQUIPMENT 1 Piece(s) 40 Day(s) 318×124×234 9000 318×124×234mm gas ballast closed: 3.5 × 10⁻³, gas ballast open: 10 × 10⁻³ 0.2L 30/36 (50/60 Hz)

Basic Specifications

  • Type
    Two-stage type/Standard
  • Intake port size
    ø 15mm
  • Operating ambient temperature
    5 to 40°C
  • Noise level
    62 dB or less
  • Cable Length
    1.5 m (3P plug)
  • exhaust port size
    KF16
  • Power Supply
    100 V AC 50/60 Hz
  • Accessories
    Tube joint ⌀15 (installed), KF16 hoop 216 (installed), KF16 center rest 316 (installed), oil

Product Description

[Features]
·Standard type with a full range of functions and options.
·A compact, highly durable two-stage vacuum pump that can be used for a wide range of applications.
·A gas ballast valve is included to prevent oil contamination by condensable gases and moisture.
·The backflow prevention solenoid valve prevents oil from flowing back when the power is off.
·An oil mist trap can be connected as an option.
·A wide range of tube joint sizes are available as options to suit your vacuum line.

Specifications of 2-928-01

  • Size(mm)
    318×124×234
  • Type
    Two-stage type/Standard
  • Intake port size
    ø 15mm
  • Operating ambient temperature
    5 to 40°C
  • Weight(g)
    9000
  • Noise level
    62 dB or less
  • Product Detail Type
    318×124×234mm
  • Cable Length
    1.5 m (3P plug)
  • Ultimate Pressure (kPa)
    gas ballast closed: 3.5 × 10⁻³, gas ballast open: 10 × 10⁻³
  • Oil Amount
    0.2L
  • exhaust port size
    KF16
  • Power Supply
    100 V AC 50/60 Hz
  • Accessories
    Tube joint ⌀15 (installed), KF16 hoop 216 (installed), KF16 center rest 316 (installed), oil
  • Displacement(l/min)
    30/36 (50/60 Hz)
Part Number
2-928-01 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size
(mm)
Weight
(g)
Product Detail Type Ultimate Pressure (kPa) Oil Amount Displacement
(l/min)

฿ 26,212.00

฿ 20,969.60

LIQUID FEEDER EQUIPMENT 1 Piece(s) 40 Day(s) 318×124×234 9000 318×124×234mm gas ballast closed: 3.5 × 10⁻³, gas ballast open: 10 × 10⁻³ 0.2L 30/36 (50/60 Hz)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1