Transmitter 5209k0S03L401

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Accuracy: ±0.5%FS
・Output 4 - 20mA
・Power supply: 7 - 33VDC
・Cable length: 1.5m
・Connection: G1/4 male
・Material: Stainless steel (SUS316L)
・Protection grade: IP67
・Measurement range (MPa): 0 - 5
・Model number: 520.9K0S03L401