1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

CO2 Monitor

CO2 Monitor
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5,517.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·Not only numerical but also displays CO2 level in 3 stages (displayed by LED).
·It has a built-in temperature sensor and can alternately display CO2 levels and air temperature.

 
Part Number
2-8783-01
2-8783-02
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMeasurement range Size (mm) Weight (g) Resolution Part number Measurement accuracy Power Supply

฿ 5,517.00

Gas Monitor 1 Piece(s) 19 Day(s) CO2/0 to 3000 ppm, temperature/0 to +50°C169×24×42Approx. 70CO2/1 ppm (0-1000 ppm), 10 ppm (1001-3000 ppm), temperature/0.1°CCO2-miniCO2/±100 ppm or ±7%rdg whichever is greater (0 to 2000 ppm), ±10%rdg (from 2000 ppm), temperature/±1.5°CPowered by USB (5V, 300mA) (USB cable included)

฿ 9,333.00

Gas Monitor 1 Piece(s) 19 Day(s) CO2/0 to 9999 ppm, temperature/0 to +50°C, humidity/20 to 90%RH120×95×100Approx. 210CO2/1 ppm, temperature/0.1°C, humidity/0.1%RHCO2-M1CO2/50 ppm±5%rdg, temperature/±1°C, humidity/±7%RH (25°C, 20 to 90%RH)AC Adapter

Loading...

  1. 1