1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Analog Tester, CX Series

Multimeter / tester

Analog Tester, CX Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,018.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

This compact and lightweight test lead plugging type with a continuity buzzer is an entry-level model for beginners.

 
Part Number
2-8614-01
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,018.00

Multimeter / tester 1 Piece(s) 40 Day(s)

Loading...

  1. 1

Basic Information

Measuring Range DC: 2.5/10/50/250/1,000 V; accuracy: ±5% FS, AC: 10/50/250/1,000 V; accuracy: 5% FS, DCmA / 10/250 mA; accuracy: ±5% FS, Ω / 10 kΩ ( × 10) /1 MΩ (× 1 k); accuracy: ±5% FS scale length; BATT: 1.5 V (250 mA) / 9 V (10 mA); accuracy: ±10% Size (mm) 65×35×116 Power supply AA (1.5 V) dry cell battery × 1 pcs. (included for testing)
Weight (g) Approx. 195 Part number CX‐02 Product detail type CX-02

Please check the type/dimensions/specifications of the part 2-8614-01 in the Analog Tester, CX Series series.