1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Digital Manometer DM-30S

PRESSURE GAUGE

Digital Manometer DM-30S
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 62,630.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Model number: DM-30S
・Measurement pressure: Absolute pressure
・Measurement range (kPa): 0 - 101.3
・Measurement fluid: Gas that does not erode Stainless Steel (SUS316.)
・Minimum display: 0.1kPa
・Accuracy: Straight line/±0.35% of F.S ±1 digit, Reproducibility/±0.1% of F.S ±1 digit
・Sensor: Semiconductor sensor (pressure resistance: F.S. x 2 times)
・Output signal: 0 - 100kPa/with signal output cable for 0 - 1V only
・Tube connection port: Inner diameter φ4.8 x outer diameter φ9.65mm
・Power supply: AC100V ±10V 50/60Hz 0.1A
・Size: 90 x 70 x 130
・Weight: Approx 1kg
・Accessories: Power cable (with ground plug), analog voltage output cable (approximately 1.5m)

 
Part Number
2-8207-13 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 62,630.00

฿ 50,104.00

PRESSURE GAUGE 1 Piece(s) 40 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 2-8207-13 in the Digital Manometer DM-30S series.