1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Clamp Meter AC/DC M290RMS

AON MEASURING TOOL

Clamp Meter AC/DC M290RMS
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 14,547.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Model number: M290RMS
・Measurement range: AC/DC current/0 - 400.0A, AC/DC voltage/0 - 600.0V, Resistance/0 - 999.9Ω
・Accuracy: AC/DC current, resistance/ ±1.5%rdg, AC/DC voltage/ ±1.0%rdg
・Display: 4000 counts
・Power supply: AAA alkaline battery x 3 pieces (included for test)
・With auto power OFF function
・Accessories: Soft case
・Size: 44 x 24 x 180mm
・Weight: 135g

 
Part Number
2-8180-01 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 14,547.00

฿ 11,637.60

AON MEASURING TOOL 1 Piece(s) 19 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 2-8180-01 in the Clamp Meter AC/DC M290RMS series.