Water Quality Detecting Tube Chlorine Ion 201SB

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Model number: 201SB
・Measurement target substance: Chlorine ion
・Measurement range: 3 - 200ppm
・Measuring method: Immersion type
・Measurement times: 10 times (per 1 box)
・Quantity: 10
・Measuring method: Method to use capillary action by immersing one end of the detecting tube in the sample solution