(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
2-8165-03 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship |
---|---|---|---|---|---|---|
฿ 1,077.00 |
Measuring instrument | 1 Pack(s) |
10 Pieces Per Package |
19 Day(s) |
【Product Specifications】
・Model number: 201SA
・Measurement target substance: Chlorine ion
・Measurement range: 10 - 2000ppm
・Measuring method: Immersion type
・Measurement times: 10 times (per 1 box)
・Quantity: 10
・Measuring method: Method to use capillary action by immersing one end of the detecting tube in the sample solution
Part Number |
---|
2-8165-03 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship |
---|---|---|---|---|---|---|
฿ 1,077.00 |
Measuring instrument | 1 Pack(s) |
10 Pieces Per Package |
19 Day(s) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?