1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Platinum resistance thermometer TPT series (2-7958-01)

AON MEASURING TOOL

Platinum resistance thermometer TPT series (2-7958-01)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·Platinum thermocouple with little deterioration
·A wide range of products available

 
Part Number
2-7958-01
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipManufacturer Model Number Part number Temperature range Sheath size

฿ 999,999,999.00

AON MEASURING TOOL 1 Piece(s) Quote 2-7958-01TPT-16150H0 to 350°Cø 1.6×150mm

Loading...

  1. 1

Basic Information

Lead wire terminal M4 spade terminal Element Platinum Resistance Temperature Detector (RTD) (Pt100), Class B, 3-Wire Type Details Sheath type
Product detail type (Sheath type) B class 3-wire system Heat-resistant temperature Sleeve part/80°C, lead wire/90°C Lead coating material vinyl shield (VLS)
Lead wire length 2m Material Sheath part/stainless steel (SUS316), sleeve part/stainless steel (SUS304)