Abrasive Lapping Film #4000 A3-3SHT

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Size: 216 x 280mm
・Thickness: 75 microns
・Weight: 600g
・Quantity: 1 sheets
・Model number: A3-3SHT
・Material: Aluminum oxide
・Grain size (micron (μ)/mesh): 3.0/#4000
・Color: Peach