Lapping film abrasive material 216 x 280mm

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Size: 216 x 280mm
・Thickness: 75 microns
・Weight: 600g
・Quantity: 1 sheets
・Material: Silicon carbide
・Grain size (micron (μ)/mesh): 15.0/#1000
・Color: Gray
・Model number: S3-15SHT