Scotch-Brite Industrial Pad #150 High Pad

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Size: 150 x 230mm
・Model number: High pad
・Abrasive grain type: Aluminium Oxide
・Finish equivalence: #150
・Quantity: 1 box (5 sheets)
・Application: for rust removal, coating removal, coarse finish of stainless steel and aluminum.