(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
·It is a pressure regulator for analytical standard gases and physicochemical equipment that has been cleaned and assembled.
·The two-stage pressure reducing structure provides a stable gas supply without fluctuations in outlet pressure even if there are large fluctuations in primary pressure.
Part Number |
---|
2-759-03 |
2-759-04 |
2-759-05 |
2-759-06 |
2-759-07 |
2-759-08 |
2-759-09 |
2-759-10 |
3-1661-01 |
3-1661-03 |
3-1661-04 |
3-1661-05 |
3-1661-06 |
3-1661-07 |
3-1661-08 |
3-1661-09 |
3-1661-10 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Manufacturer model no. | Details | Part Number | Side Pressure Gauge (Entrance/Exit) | Adjusting Pressure | Maximum flow rate | Main unit material | Compatible Gas | Decompression Structure | Entrance | Exit | Flow meter |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 14,413.08 | PRESSURE REGULATOR | 1 Piece(s) | 31 Day(s) | GHSN3-He | SRS-HS | GHSN3-He | 25/1.0MPa | 0.1 to 0.6 Mpa | 200 L/min | Brass | He | 1-stage type | 0.825° -14 left cap nut | Rc1/4 valve | - | ||
฿ 999,999,999.00 | PRESSURE REGULATOR | 1 Piece(s) | Quote | GHSN3-H2 | SRS-HS | GHSN3-H2 | 25/1.0MPa | 0.1 to 0.6 Mpa | 200 L/min | Brass | H2 | 1-stage type | W22 14 left cap nut | Rc1/4 valve | - | ||
฿ 999,999,999.00 | PRESSURE REGULATOR | 1 Piece(s) | Quote | GHSN1-He | SRS-HS | GHSN1-He | 25/1.0MPa | 0.1 to 0.6 Mpa | 30 L/minute | Brass | He | 1-stage type | 0.825° -14 left cap nut | M12 × 1.0 (⌀6 hose fittings) | 3 to 30L/min | ||
฿ 999,999,999.00 | PRESSURE REGULATOR | 1 Piece(s) | Quote | GHSN1-H2 | SRS-HS | GHSN1-H2 | 25/1.0MPa | 0.1 to 0.6 Mpa | 30 L/minute | Brass | H2 | 1-stage type | W22 14 left cap nut | M12 × 1.0 (⌀6 hose fittings) | 3 to 30L/min | ||
฿ 55,785.00 ฿ 44,628.00 | PRESSURE REGULATOR | 1 Piece(s) | 33 Day(s) | GHSS-3 | SRS-HS | GHSS-3 | 25/1.0MPa | 0.1 to 0.6 Mpa | 100 L/min | SUS316 | O2·N2·Ar·Air·H2·He | 1-stage type | W22 14 right cap nut | Rc1/4 valve | - | ||
฿ 999,999,999.00 | PRESSURE GAUGE | 1 Piece(s) | Quote | GHN1-O2 | - | GHN1-O2 | 25/1.0MPa | 0.1 to 0.6 Mpa | 25 L/min | Brass | O2 | 1-stage type | W22 14 right cap nut | M12 × 1.0 (⌀6 hose fittings) | 2 to 25 L/min | ||
฿ 23,902.00 ฿ 19,121.60 | PRECISION PRESSURE REGULATOR | 1 Piece(s) | 17 Day(s) | GHN1-N2 | - | GHN1-N2 | 25/1.0MPa | 0.1 to 0.6 Mpa | 25 L/min | Brass | N2 | 1-stage type | W22 14 right cap nut | M12 × 1.0 (⌀6 hose fittings) | 2 to 25 L/min | ||
฿ 999,999,999.00 | PRECISION PRESSURE REGULATOR | 1 Piece(s) | Quote | GHN1-Ar | - | GHN1-Ar | 25/1.0MPa | 0.1 to 0.6 Mpa | 25 L/min | Brass | Ar | 1-stage type | W22 14 right cap nut | M12 × 1.0 (⌀6 hose fittings) | 2 to 25 L/min | ||
฿ 999,999,999.00 | Pressure regulator | 1 Piece(s) | Quote | BHN3-2 | SRS-HS | BHN3-2 | 25/0.6MPa | 0.1-0.3 MPa | 100 L/min | Brass | O2·N2·Ar·Air | 2-shelf type | W22 14 right cap nut | Rc1/4 valve | - | ||
฿ 999,999,999.00 | PRESSURE REGULATOR | 1 Piece(s) | Quote | BHSN3-2-He | SRS-HS | BHSN3-2-He | 25/0.6MPa | 0.1-0.3 MPa | 200 L/min | Brass | He | 2-shelf type | 0.825° -14 left cap nut | Rc1/4 valve | - | ||
฿ 999,999,999.00 | PRESSURE REGULATOR | 1 Piece(s) | Quote | BHSN3-2-H2 | SRS-HS | BHSN3-2-H2 | 25/0.6MPa | 0.1-0.3 MPa | 200 L/min | Brass | H2 | 2-shelf type | W22 14 left cap nut | Rc1/4 valve | - | ||
฿ 999,999,999.00 | PRESSURE REGULATOR | 1 Piece(s) | Quote | BHSN1-He | SRS-HS | BHSN1-He | 25/0.6MPa | 0.1-0.3 MPa | 30 L/minute | Brass | He | 2-shelf type | 0.825° -14 left cap nut | M12 × 1.0 (⌀6 hose fittings) | 3 to 30L/min | ||
฿ 999,999,999.00 | PRESSURE REGULATOR | 1 Piece(s) | Quote | BHSN1-H2 | SRS-HS | BHSN1-H2 | 25/0.6MPa | 0.1-0.3 MPa | 30 L/minute | Brass | H2 | 2-shelf type | W22 14 left cap nut | M12 × 1.0 (⌀6 hose fittings) | 3 to 30L/min | ||
฿ 999,999,999.00 | PRESSURE REGULATOR | 1 Piece(s) | Quote | BHSS-3 | SRS-HS | BHSS-3 | 25/0.6MPa | 0.1-0.3 MPa | 100 L/min | SUS316 | O2·N2·Ar·Air·H2·He | 2-shelf type | W22 14 right cap nut | Rc1/4 valve | - | ||
฿ 999,999,999.00 | PRESSURE GAUGE | 1 Piece(s) | Quote | BHN1-O2 | - | BHN1-O2 | 25/0.6MPa | 0.1-0.3 MPa | 25 L/min | Brass | O2 | 2-shelf type | W22 14 right cap nut | M12 × 1.0 (⌀6 hose fittings) | 2 to 25 L/min | ||
฿ 999,999,999.00 | PRECISION PRESSURE REGULATOR | 1 Piece(s) | Quote | BHN1-N2 | - | BHN1-N2 | 25/0.6MPa | 0.1-0.3 MPa | 25 L/min | Brass | N2 | 2-shelf type | W22 14 right cap nut | M12 × 1.0 (⌀6 hose fittings) | 2 to 25 L/min | ||
฿ 999,999,999.00 | PRESSURE GAUGE | 1 Piece(s) | Quote | BHN1-Ar | - | BHN1-Ar | 25/0.6MPa | 0.1-0.3 MPa | 25 L/min | Brass | Ar | 2-shelf type | W22 14 right cap nut | M12 × 1.0 (⌀6 hose fittings) | 2 to 25 L/min |
Loading...
Primary Pressure | 15.0 MPa or less |
---|
How can we improve?
How can we improve?