Residual Chlorine Analyzer EW-520

Brand :
AS ONE

Caution

    Product Description

    【Product Specifications】
    ・Model number: EW-520
    ・Body
    ・Measurement range: CL/0.00 - 2.00mg/L
    ・Measuring method: CL sensor/galvanic type, pH sensor/glass electrode type
    ・Sensor electrode: CL sensor/platinum, silver chloride, silver, pH sensor/glass electrode
    ・Measurement range of water temperature: CL sensor/5.0 - 60℃, pH sensor/0 - 60℃
    ・Measurement time: Approx 15 seconds
    ・pH range: 5.8 - 8.0
    ・Conductivity range: 50 - 1000μs/cm
    ・Function: Calibration function (0.30 - 1.50mg/L), auto power OFF 10 minutes (after the last key operations), temperature display function, memory function, cell remaining amount detecting function, pH automatic correction function (when CL measuring)
    ・Power supply: DC6V AAA alkaline (LR03) dry cell x 4 volumes (included for test)
    ・Size: Body/202 x 82 x 37mm, Sensor/φ12 x 160mm
    ・Weight: Approx 250g (including cell)
    ・Accessories: CL sensor (EW-521CS), DPD test easy set (colorimetric chart, container, reagent 2 packs x 5), Strap
    ・*When measurement water is different, calibration is required each time. *Can not measure cold spring, hot spring, mineral spring, well water, alkaline ion water. *Do not soak pH sensor in liquid over water temperature 60℃.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat