1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Data Logger Heatstroke Meter HI-2000SD

DATA LOGGER HEATSTROKE METER

Data Logger Heatstroke Meter HI-2000SD
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 18,668.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Item to be measured: WBGT index (indoor), WBGT index (outdoor), WBGT formula, Temperature (TA), Black sphere temperature (TG), Relative humidity, Dew point temperature, Wet sphere temperature
・Power supply: AA dry battery x 6 pieces (included for testing), Or AC adapter (optional)
・Sampling: Arbitrary from 1, 2, 5, 10, 30, 60, 120, 300, 600, 1800, 3600 seconds
・Size (mm): 73 x 47 x 180, Black sphere φ75
・Weight (g): 420
・*Please purchase a commercially available SD Card (1 - 16GB) separately.
・Model number: HI-2000SD

 
Part Number
2-6794-01 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 18,668.00

฿ 14,934.40

DATA LOGGER HEATSTROKE METER 1 Piece(s) 19 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 2-6794-01 in the Data Logger Heatstroke Meter HI-2000SD series.