1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Microscope with LCD Screen (Biological Microscope) CE44341

MICROSCOPE WITH LCD SCREEN

Microscope with LCD Screen (Biological Microscope) CE44341
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 27,102.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Camera part: 5.0 mega-pixel CMOS image sensor
・Interface: PC connection (USB2.0)
・Memory: with external SD memory card slot (available capacity up to 4GB)
・Magnification: Optical set/40 times, 100 times, 400 times, 4 times digital zoom 160 - 1600 times (3.5 inch screen)
・Liquid crystal: Color LCD3.5 inch
・Light source device: LED light (projection, Transmission)
・Size (mm): 140 x 170 x 320
・Weight (kg): 1.6
・Biological microscope
・Accessories: Carrying case, AC adapter, AV cable, USB cable, Preparation set
・Model number: CE44341

 
Part Number
2-6681-01 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 27,102.00

฿ 21,681.60

MICROSCOPE WITH LCD SCREEN 1 Piece(s) 40 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 2-6681-01 in the Microscope with LCD Screen (Biological Microscope) CE44341 series.