1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Optional Sensor for SN-3400 (61-3734-40)

PLANTS/ANIMALS EXPERIMENT

Optional Sensor for SN-3400 (61-3734-40)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Optional Sensor for SN-3400
Size (mm): ⌀3 × 100/tip ⌀3 × base ⌀4 × 120/⌀4 × 410/⌀4 × 40
Details: Standard sensor (-100 to +300°C)/Sensor for liquids and semi-solids (-100 to +400°C)/Waterproof fry sensor (-100 to +400°C)/Frozen and refrigerated sensor (-100 to +100°C)
Product Detail Type: Standard sensor/Liquid and semi-solid sensor/Waterproof fry sensor/Freezer and refrigerator sensor/General-purpose sensor/Chemical-resistant sensor
Sensor cord length: Approx. 1 m

 
Part Number
61-3734-40
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipManufacturer Model Number Part number Size (mm) Class Details Product detail type Temperature sensor part Temperature measuring element Measurement Range

฿ 999,999,999.00

PLANTS/ANIMALS EXPERIMENT 1 Piece(s) Quote 210082/SN-3400-06--A Class-Chemical resistance sensor SN-3400-06Round tip ⌀4.6 × 200 mmPlatinum resistor PT1000Ω-100 to +260°C

Loading...

  1. 1

Basic Information

Sensor cord length Approx. 1 m