1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Microscope Scale, NHW Series

Microscope Scale, NHW Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,382.17/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·There are four types: section gauge, square gauge, circle gauge, and angle gauge.

 
Part Number
2-5607-01
2-5607-02
2-5607-03
2-5607-04
2-5607-05
2-5607-06
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipProduct Detail Type Type Applications Scale Unit (mm) Figure Accuracy

฿ 2,382.17

SCALE SHEET GAUGE 1 Piece(s) Same day section gaugesection gaugeEspecially for squareness, parallelism, eccentricity, area, etc.Minimum □0.1 × 0.1Within ±0.004 mm (Dimension values ​​are centered on line width)

฿ 2,508.08

SCALE SHEET GAUGE 1 Piece(s) Same day square gaugesquare gaugeFor clearance dimensions, width dimensions, parallelism, area, etc.0.05 to 1.09Within ±0.004 mm (Dimension values ​​are centered on line width)

฿ 2,508.08

SCALE SHEET GAUGE 1 Piece(s) Same day Circle gaugeCircle gaugeFor circle measurement, etc.ø 0.05 to 1.09Within ±0.004 mm (Dimensions are based on the inner diameter of the ○ line)

฿ 999,999,999.00

SQUARE GAUGE 1 Piece(s) Quote square gaugesquare gaugeFor cells, powders, particles, etc.0.01 to 0.53Within ±0.004 mm (Dimension values ​​are centered on line width)

฿ 2,409.29

CIRCLE GAUGE 1 Piece(s) Same day Circle gaugeCircle gaugeFor comparison of dirt and contaminants.ø 0.05 to 1.09Within ±0.004 mm (Dimensional value is based on the outer diameter of the O (filled) line)

฿ 999,999,999.00

SCALE SHEET GAUGE 1 Piece(s) Quote angle gaugeangle gaugeFor circle/accuracy measurements, etc.2.5°Within ±0.004 mm (Dimension values ​​are centered on line width)

Loading...

  1. 1

Basic Information

Details Seat gauge Size (mm) 75×105mm Materials Polyester
Line width 0.006 to 0.008mm