1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Binocular stereo microscope ST30RDL series

Binocular stereo microscope ST30RDL series
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 19,254.40/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·Equipped with an illumination light that is convenient for observation.
Lens Barrel Model: Tilt angle 45°·Diopter adjustable
Interpupillary Range: 55-75 mm (working distance) 90 mm
Size/weight: 170×115×330mm/1.5kg

 
Part Number
2-4074-11SALE
2-4074-12SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipPart Number Total magnification Objective lens Magnification Real Field of View

฿ 19,254.40

฿ 16,853.38

MICROSCOPE 1 Piece(s) 19 Day(s) ST30RDL(10 to 20×)10×·20×1×·2×⌀20 mm·⌀10 mm

฿ 19,254.40

฿ 16,853.38

MICROSCOPE 1 Piece(s) 19 Day(s) ST30RDL(20 to 40×)20×·40×2×·4×⌀10 mm·⌀5 mm

Loading...

  1. 1

Basic Information

Eyepieces WF10× Lens Barrel Type Tilt angle 45°·Diopter adjustable Stage ⌀95mm frosted glass
Power Supply 100 V AC 3P Plug 50/60 Hz 12 V 10W Bulb Interpupillary Range (mm) 55-75 mm (working distance) 90 mm Size/weight 170×115×330mm/1.5kg
Accessories Eye shade/dust cover