1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Binocular Stereomicroscope (Single Magnification) S-20L 60 x

BINOCULAR STEREOMICROSCOPE

Binocular Stereomicroscope (Single Magnification) S-20L 60 x
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 16,130.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Model number: S-20L (60 x )
・Lens barrel type: Obliquing angle 45°, Diopter adjustment available
・Stage: φ60mm, PMMA (acrylic) product, Front/white, Back/black
・Eye width range: 55 - 75mm (operating distance 90mm)
・Power supply: 100VAC 50/60Hz (3P plug)
・Lighting: 12V 10W
・Accessories: Eye shade, dust cover
・Objective lens: 6x fixed
・Magnification actual field of view: φ3.3mm
・Eyepiece lens: WF10 x
・Total magnification: 60x (with light)
・Single magnification

 
Part Number
2-4073-03 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 16,130.00

฿ 12,904.00

BINOCULAR STEREOMICROSCOPE 1 Piece(s) 19 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 2-4073-03 in the Binocular Stereomicroscope (Single Magnification) S-20L 60 x series.