1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Sound Level Meter AR724

SOUND LEVEL METER AR724

Sound Level Meter AR724
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,183.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Frequency range: 31.5Hz - 8kHz
・Sample rate: 2 times/sec
・Function: Backlight, Large values
・Power supply: 006P (9V) dry cell x 1 piece (optional)
・Size: 56 x 36 x 145mm
・Weight: 140g
・IEC651 TYPE2, ANSI S1.4 TYPE2 compliant
・Measurement range (dB): 30 - 130
・Resolution (dB): 0.1
・Model number: AR724

 
Part Number
2-391-01
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 3,183.00

SOUND LEVEL METER AR724 1 Piece(s) 19 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 2-391-01 in the Sound Level Meter AR724 series.