1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Ex Pocket Differential Pressure Indicator DM-280

AON MEASURING TOOL

Ex Pocket Differential Pressure Indicator DM-280
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 10,825.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Model number: DM-280
・Size (mm): 50.9 x 24.7 x 132.9
・Weight: Approx 113g
・Measurement range: 0 - 100hPa, 0 - 1019.7mm H2O, 0 - 75.00mm Hg
・Display: mmH2O, mmHg, psi, inH2O, inHg, hPa, mbar, Pa, fpm, m/s
・Resolution: 0.01hPa, 0.1mm H2O, 0.01mm Hg
・Measurement accuracy: ±0.03hPa/0 - 0.3hPa
・Sampling: 2 times/seconds
・Power supply: AAA dry cell x 2 (optional)
・Function: Auto power OFF, backlight
・Accessories: Strap, protective case

 
Part Number
2-3359-01
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 10,825.00

AON MEASURING TOOL 1 Piece(s) 1 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 2-3359-01 in the Ex Pocket Differential Pressure Indicator DM-280 series.