1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Data Logger EC800A Temperature

AON MEASURING TOOL

Data Logger EC800A Temperature
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 13,133.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Model number: EC800A
・Item to be measured: Temperature:
・Measurement range: -40 to +80℃
・Resolution: 0.1℃
・Accuracy: +/- 0.2℃
・Measurement interval: 1 second - 18 hours
・Display: 4 digits 7 segments LCD, Minimum/maximum value (1 - 24 hours, 1 - 30 days), current value
・With upper or lower limit alarm function
・Memory: 1 sensor/52000 data, 2 sensor/26000 data, 3 sensor/16000 data
・Interface: USB
・Supported OS: Windows(R)XP(SP3)/VistaTM/7 (32, 64bit)
・Power supply: 2/3 AA (3.6V) lithium battery x 1 piece (included for test)
・Size: φ72 x 22.9mm
・Weight: 55g
・Dustproof, waterproof: IP65

 
Part Number
2-2957-21 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 13,133.00

฿ 10,506.40

AON MEASURING TOOL 1 Piece(s) 19 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 2-2957-21 in the Data Logger EC800A Temperature series.