Convex 5.5m GL19-55BL

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Model number: GL19-55BL
・Tape width x length: 19mm x 5.5m
・G lock type
・Material: Tape, springs/SK85, Box/ABS resin, Cover/elastomer resin
・with 0 point adjustment move nail, protector for nail jumping prevention and shock absorber
・With strap, large belt clip, hook guard bumper and armored case
・JIS 1 class Standard Conform