Portable Odor Sensor

Brand :
AS ONE

Caution

    Product Description

    【Product Specifications】
    ・Model number: XP-329m
    ・Measurement target: Various aroma and odor components
    ・Measurement principle: High sensitivity tin oxide hot wire type sintered semiconductor sensor
    ・Reproducibility: Measured value +/-5%+/-1digit (at the same conditions)
    ・Sampling system: Automatic suction type (suction flow rate/350+/-100mL/min)
    ・Memory: 18000 data
    ・Power supply: AA alkaline dry cell x 3 (included for test) or AC adapter (optional)
    ・Size: 60 x 40 x 140mm
    ・Weight: Approximately 300g (including battery)
    ・Accessories: Drain filter, filter element 10 sheets x 1 set
    ・Measurement range: 000 - 999
    ・*Value displayed is a relative value.

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat