1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Environmental Radiation Monitor with Communication Function PA-1100

RADIATION MONITOR

Environmental Radiation Monitor with Communication Function PA-1100
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 76,743.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Model number: PA-1100
・Measurement range (μSv/h): 0.001 - 19.99
・Detection method: Scintillation type
・Measurement radiation: Gamma ray
・Sensitivity: 1000 counts (1000cpm) or more per minute to 1μSv/h
・Indication based errors: Within ±10%
・Energy range: 150keV or more
・Sampling: 60 seconds
・Display interval: Display integrated value of 60 seconds (moving average) every 10 seconds
・Power supply: AA battery x 2 pieces (included for testing)
・Size: 68 x 28 x 121mm
・Weight: 175g
・With neck strap
・Ruddy
・*It cannot determine the safety, or the risk of radiation at the measurement location.

 
Part Number
2-2796-02 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 76,743.00

฿ 67,150.13

RADIATION MONITOR 1 Piece(s) 19 Day(s)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 2-2796-02 in the Environmental Radiation Monitor with Communication Function PA-1100 series.