(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
·It is a touch panel type and has both multi-functionality and usability.
·The rotational speed can be finely set with the switching tiers in 0.1 rpm increments from 0.1 to 9.9 rpm and in 1 rpm increments from 10 to 200 rpm.
·Software Leocalc T (sold separately) makes it easy to control, collect or save data with a personal computer.
Product Type | Spindle for viscometer | Details | For low viscosities | Power Supply | 90 to 260 V AC 50/60 Hz |
---|---|---|---|---|---|
Power consumption | 150VA | Output | USB port | Main Body Size | 360 × 350 × 590 mm (maximum) |
Weight | approx. 9 kg | Settable Rotational Speed | 0.1 to 200 rpm (number of configurable stages 290) | Viscosity Measurement Accuracy | ±1.0%(F.S.) |
Viscosity Reproducibility | ±0.2%(F.S.) | Temperature Detection Range | -100 to +300°C | Main Display Items | Viscosity value, torque value, shear rate, shear stress, temperature, spindle, etc. |
Measurement Range (mPa·s) | 15 to 6, 000, 000 | Product Detail Type | LVDV2T |
How can we improve?
How can we improve?