Diaphragm Pressure Indicator MZS-1A 75 x 0.4 Stainless Steel

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Indicator: φ75mm
・Case: Resin sealed type by screw lid type drip-proof structure
・Connection Shape: Screw, G3/8
・Type: Screw
・Range (MPa): 0 - 0.4
・Liquid junction material (bottom flange/diaphragm): stainless Steel (SUS316/SUS316)
・*You can change the indicator size (φ100mm), liquid junction material, etc. Please contact with us.
・Model number: MZS-1A