1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Diaphragm Pressure Indicator MZF-1A 75 x 0.6 Fluorine

PRESSURE GAUGE

Diaphragm Pressure Indicator MZF-1A 75 x 0.6 Fluorine
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Indicator: φ75mm
・Case: Resin sealed type by screw lid type drip-proof structure
・Connection Shape: Flange, 10k15A
・Type: Flange
・Range (MPa): 0 - 0.6
・Liquid junction material (bottom flange/diaphragm): PVC/fluorocarbon resin
・*You can change the indicator size (φ100mm), liquid junction material, etc. Please contact with us.
・Model number: MZF-1A

 
Part Number
2-276-02
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 999,999,999.00

PRESSURE GAUGE 1 Piece(s) Quote

Loading...

  1. 1