1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

NFC Watch Logger KT Series

NFC Watch Logger KT Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,130.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·It can also be carried on board an aircraft.
·By simply bringing the device close to an NFC communication reader (product number: 3-3422-11), you can set, measure, record, and check settings (a computer with a FeliCa port is required separately).
·Data is read using NFC communication (FeliCa), making it easy to check the contents and send the data to the server.
·The smartphone app and PC software can be downloaded for free from http://f-log.jp/, and the Android device (with NFC function) app can be downloaded for free from https://play.google.com/store/apps/details?id=watch_logger.appli&hl=ja.

 
Part Number
2-2665-01
2-2665-02
2-2665-03
2-2665-05
2-2665-06
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipAccessories Weight Size Product Detail Type Measurement items Protection rating Temperature accuracy Sensor Humidity measurement range Humidity Resolution Humidity accuracy Humidity Memory

฿ 5,190.00

Data logger 1 Piece(s) 19 Day(s) ------------

฿ 5,718.00

Data logger 1 Piece(s) 40 Day(s) CR2477 lithium battery × 1 pc.Approx. 45 g90×15×34mmBuilt-in temperature and humidity sensorTemperature, humidityIP67±0.3°C (-10 to +50°C)/±0.5°C (Others)Built-in0 to 99%RH1%RH±5%RHAbout 16,000 data

฿ 6,248.00

DATA LOGGER 1 Piece(s) 40 Day(s) External probe (P-1070) x 1, CR2477 lithium battery x 1Approx. 45 g90×15×34mmBuilt-in/external temperature sensorTemperature-Internal/±0.5°C, External/±0.3°C (-10 to +50°C)/±0.5°C (Others)Internal/external----

฿ 4,130.00

Data logger 1 Piece(s) 19 Day(s) CR2430 lithium battery x 1 pieceapprox. 37 g90×7.7×55mmBuilt-in Temperature SensorTemperatureIP67±0.3°C (-10 to +50°C)/±0.5°C (Others)Built-in----

฿ 5,190.00

Data logger 1 Piece(s) 40 Day(s) CR2430 lithium battery x 1 pieceapprox. 37 g90×7.5×55mmBuilt-in temperature and humidity sensorTemperature, humidityIP67±0.3°C (-10 to +50°C)/±0.5°C (Others)Built-in0 to 99%RH1%RH±5%RHAbout 16,000 data

Loading...

  1. 1

Basic Information

Supported OS Windows Vista (R)/7/8.1/10 Display LCD (Measured value, recording, battery level, warning) Interface NFC communication
Measurement interval 1 to 255 minutes (in 1 minute increments), 1 to 60 seconds (in 1 second increments) Temperature measurement range -40 to +80°C Temperature resolution 0.1°C
Temperature Memory About 16,000 data