Thermo Pit 5FC125

Caution
Product Description
【Product Specifications】
・Model number: 5FC125
・5℃ intervals
・Accuracy: +/- 2℃
・Outdoor use available
・Quantity: 1 box (20 sheets)
・Color temperature: 125, 130, 140, 150, 160℃
・Color tone: Other than 160℃: White -> black, 160℃: Yellowish gray -> white
・Type: Chemical reaction
・Irreversibility, 5 temperature display
・*Store method: Store it in a cool and dark place at a temperature about 20℃ below the color temperature.