Thermo Pit 5F90

Brand :
AS ONE

Caution

    Product Description

    【Product Specifications】
    ・Model number: 5F90
    ・5℃ intervals
    ・Accuracy: +/- 2℃
    ・Outdoor use available
    ・Quantity: 1 box (20 sheets)
    ・Color temperature: 90, 95, 100, 105, 110℃
    ・Color tone: White- > black, red, brawn, blue, green
    ・Type: Wax
    ・Irreversibility, 5 temperature display
    ・*Store method: Store it in a cool and dark place at a temperature about 20℃ below the color temperature.