Thermo Pit 5F75

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Model number: 5F75
・5℃ intervals
・Accuracy: +/- 2℃
・Outdoor use available
・Quantity: 1 box (20 sheets)
・Color temperature: 75, 80, 85, 90, 95℃
・Color tone: White -> brawn, blue, green, black, red
・Type: Wax
・Irreversibility, 5 temperature display
・*Store method: Store it in a cool and dark place at a temperature about 20℃ below the color temperature.