Thermo Pit 3IC-160

Caution
Product Description
【Product Specifications】
・Model number: 3IC 160
・10℃ intervals
・Accuracy: ±2℃ (170℃ or lower), ±3℃ (180℃ or more)
・Base color: Dark brown (polyimide film use)
・Outdoor use available
・Quantity: 1 box (20 sheets)
・Color temperature: 160, 170, 180℃
・Color tone: Light yellow -> black
・Irreversibility, 3 temperature display
・Type: Chemical reaction
・*Store method: Store it in a cool and dark place at a temperature about 20℃ below the color temperature.