Thermo Pit 3IC-110

Caution
Product Description
【Product Specifications】
・Model number: 3IC 110
・10℃ intervals
・Accuracy: ±2℃ (170℃ or lower), ±3℃ (180℃ or more)
・Base color: White
・Outdoor use available
・Quantity: 1 box (20 sheets)
・Color temperature: 110, 120, 130℃
・Color tone: White -> deep blue, blue, black
・Type: Chemical reaction
・Irreversibility, 3 temperature display
・*Store method: Store it in a cool and dark place at a temperature about 20℃ below the color temperature.