Thermo Pit 3I-70

Brand :
AS ONE

Caution

    Product Description

    【Product Specifications】
    ・Model number: 3I 70
    ・10℃ intervals
    ・Accuracy: ±2℃ (170℃ or lower), ±3℃ (180℃ or more)
    ・Base color: White
    ・Outdoor use available
    ・Quantity: 1 box (20 sheets)
    ・Color temperature: 70, 80, 90℃
    ・Color tone: White -> red, blue, black
    ・Type: Wax
    ・Irreversibility, 3 temperature display
    ・*Store method: Store it in a cool and dark place at a temperature about 20℃ below the color temperature.