Thermo Pit 1k100

Brand :
AS ONE

Caution

    Product Description

    【Product Specifications】
    ・Model number: 1K100
    ・Accuracy: ±2℃ (170℃ or lower), ±3℃ (180℃ or more)
    ・Base color: White
    ・Outdoor use available
    ・Quantity: 1 box (20 sheets)
    ・Color temperature: 100℃
    ・Color tone: White -> brawn
    ・Irreversibility, 1 temperature display
    ・Type: Wax
    ・*Store method: Store it in a cool and dark place at a temperature about 20℃ below the color temperature.
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
    Thermo Pit 1k100 | AS ONE | MISUMI Thailand