Thermo Pit 1k80

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Model number: 1K80
・Accuracy: ±2℃ (170℃ or lower), ±3℃ (180℃ or more)
・Base color: White
・Outdoor use available
・Quantity: 1 box (20 sheets)
・Color temperature: -80℃
・Color tone: White -> blue
・Irreversibility, 1 temperature display
・Type: Wax
・*Store method: Store it in a cool and dark place at a temperature about 20℃ below the color temperature.