Thermo Pit Liquid Crystal Protection Sticker R-6D-GA Vertical

Brand :
AS ONE
Caution
Product Description
【Product Specifications】
・Model number: R-6D-GA vertical
・Accuracy: +/- 0.5℃
・Quantity: 1 box (20 sheets)
・Expiration date: About 3 years (for indoor use)
・Temperature band: 12 - 34℃
・Size: 6 x 62mm
・Reversibility