Vibrometer with Diagnostic Function MK-21

Brand :
AS ONE

Caution

    Product Description

    【Product Specifications】
    ・Model number: MK-21
    ・Size (mm): 69 x 30 x 154
    ・Measurement mode: Acceleration (ACC), Acceleration peak (ACC PEAK), Velocity (VEL), Displacement (DISP)
    ・Measurement range:
    ・L range/(ACC, ACC PEAK) 0.0 - 20.0m/s^2, (VEL) 0.0 - 20.0mm/s, (DISP) 0 - 200μm
    ・H range/(ACC, ACC PEAK) 0 - 200m/s^2, (VEL) 0 - 200mm/s, (DISP) 0 - 1990μm
    ・Measurement frequency range: (ACC, ACC PEAK) 1 - 20kHz, (VEL, DISP) 10Hz - 1kHz
    ・Arithmetic processing: (ACC) RMS value , (ACC PEAK) PEAK value , (VEL) RMS value , (DISP) P-P value
    ・Weight: Approx 140g (including cell)
    ・Display: LCD 4 1/2 digits, with backlight
    ・Power supply: AA battery x 1 (included for test)
    ・Set content: Body x 1 unit, Piezoelectric vibration pickup (PU-626D) x 1 piece, Magnet (MK-9002) x 1 piece, Curl cord (CD-C1-3N) x 1 piece, Carrying case x 1

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat

    Vibrometer with Diagnostic Function MK-21 | AS ONE | MISUMI Thailand