(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Part Number |
---|
2-1999-11 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 255,304.00 ฿ 210,242.84 |
INCUBATOR/DRYING CHAMBER | 1 Piece(s) | 19 Day(s) |
High and low temperature circulator CD series with sealed system circulation method.
Power supply: 100 V AC, 50/60 Hz
Heater capacity (W): 800
Pump capacity: Maximum discharge pressure / 0.035 MPa (350 mbar), Maximum discharge amount / 15 L/min
Tank capacity: 4 L
Refrigerant: R134a
Part Number |
---|
2-1999-11 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 255,304.00 ฿ 210,242.84 |
INCUBATOR/DRYING CHAMBER | 1 Piece(s) | 19 Day(s) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?