(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
2-1985-01 |
2-1985-02 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Power Supply Cutoff Capacity | Input power supply | Part Number |
---|---|---|---|---|---|---|---|---|
฿ 42,133.00 ฿ 33,706.40 |
HEATING EQUIPMENT | 1 Piece(s) | 19 Day(s) | AC100V 14.5A | AC100V | TS101 | ||
฿ 46,690.00 ฿ 37,352.00 |
HEATING EQUIPMENT | 1 Piece(s) | 19 Day(s) | 100 V AC/200 V AC/200 V AC three-phase 30 A each | AC100·200V | TS310 |
Prevents abnormal overheating during operation, securely interrupting the equipment power supply.
Abnormal overheating can be prevented simply by connecting it to your constant temperature chamber or constant temperature water bath.
Part Number |
---|
2-1985-01 |
2-1985-02 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Power Supply Cutoff Capacity | Input power supply | Part Number |
---|---|---|---|---|---|---|---|---|
฿ 42,133.00 ฿ 33,706.40 |
HEATING EQUIPMENT | 1 Piece(s) | 19 Day(s) | AC100V 14.5A | AC100V | TS101 | ||
฿ 46,690.00 ฿ 37,352.00 |
HEATING EQUIPMENT | 1 Piece(s) | 19 Day(s) | 100 V AC/200 V AC/200 V AC three-phase 30 A each | AC100·200V | TS310 |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?