K Thermocouple Sensor for Surface MTLP-41

Brand :
AS ONE

Caution

    Product Description

    【Product Specifications】
    ・Resolution: 0.1℃ (0 - 200℃), 1℃ (other than the left)
    ・Body accuracy: -200 to +200℃ , 400 - 1370℃/±(0.3%rdg + 1℃), 200 - 400℃/±(0.5%rdg + 1℃)
    ・Sensor: K class thermocouple
    ・Sampling: 3 times/second
    ・Display unit: Switching between Celsius and Fahrenheit
    ・Function: Data logger (maximum 16000 data), data hold, temperature deviation, maximum/minimum value display, auto power off, battery exhaustion display
    ・Interface: USB
    ・Supported OS: Windows(R)XP/VistaTM/7
    ・Power supply: 006P (9V) dry cell x 1 (test included) or AC adapter (optional)
    ・Main unit size: 64 x 30 x 184mm
    ・Body weight: Approximately 320g (including cell)
    ・K thermocouple sensor for surface
    ・Measurement range (℃): -20 to +400
    ・Data logger built-in type
    ・Body accessories: Beads type K thermocouple sensor TPK-01 x 2, RS232C cable, software, Carrying case
    ・Model number: MTLP-41

    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat