1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Light Loupe SL-40 with Cover

Scope

Light Loupe SL-40 with Cover
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 999,999,999.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

【Product Specifications】
・Power supply: AC100V 50/60Hz
・Overall height: 950mm
・Fluorescent lamps: 28W
・Cord length: 1.9m
・Weight: 2.2kg
・Maximum plate thickness for clamp: 55mm
・Clamp adjustable angle: 15 - 50°
・Loupe movable range: Horizontal/- 1150mm, Vertical direction/- 950mm
・Accessories: Round fluorescent lamps, clean paper cover to protect a lens
・Model number: SL-40
・Magnification: 2.0 x
・Lens diameter (φmm): 140

 
Part Number
2-185-02
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 999,999,999.00

Scope 1 Piece(s) Quote

Loading...

  1. 1